SLVUCQ0 august 2023 TPS1HTC30-Q1
The Texas Instruments' TPS1HTC30EVM is an evaluation module that is used to demonstrate and showcase all of the features of the underlying TPS1HTC30-Q1 automotive high side switch. An onboard 3.3-V LDO is included on the EVM to simplify controlling signals to the TPS1HTC30-Q1 and easily assert and deassert logic signals by the use of a set of external hardware jumpers.
Features of the TPS1HTC30EVM include: