SLVUCR6 May 2024 TPS22991
Table 2-2 lists a short description of the TPS22991 load switch performance specification. For additional details on load switch performance, application notes, and data sheets, see www.ti.com/loadswitch.
| EVM | Device | Rise Time | VIN | Enable (ON Pin) | Quick Output Discharge |
|---|---|---|---|---|---|
| LP120 | TPS22991 |
Fixed |
1V to 5.5V |
Active High |
Fixed |