SLVUCR6 May   2024 TPS22991

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware Design Files
    1. 2.1 Schematic
    2. 2.2 PCB Layout
    3. 2.3 Bill of Materials (BOM)
  7. 3Additional Information
    1. 3.1 Trademarks

Device Information

The TPS22991 is a small, single N-channel load switch that operates from 1V to 5.5V. The device can support a continuous current of 3A and has integrated thermal shutdown for added protection. Additionally, the TPS22991 includes a 150Ω on-chip load resistor for quick output discharge when the switch is turned off.