SLVUCT9 January 2024
The shunt and resistor used on the DLY_TMR pin set the delay time that occurs between when the condition for an ENx signal to transition HIGH or LOW is met and when the ENx signal transitions.
Figure 3-3 Sequence UP, 23ms Delay
Figure 3-4 Sequence DOWN, 23ms Delay
Figure 3-5 Sequence UP, 12ms Delay
Figure 3-6 Sequence DOWN, 12ms Delay
Figure 3-7 Sequence UP, DLY_TMR Floating
Figure 3-8 Sequence DOWN, DLY_TMR Floating