4 breakout boards: Unidirectional overcurrent protection without current sense amplifier (5-A alarm, 10-A fault), Bidirectional overcurrent protection without current sense amplifier (5-A fault), Unidirectional overcurrent protection with current sense amplifier (5-A alarm, 10-A fault), DESAT (7-A alarm, 15-A fault)
Current sense amplifier (INA181-Q1) for
reducing power dissipation
Ultralow-noise LDO (5-V to 20-V input) for powering the circuit if adjustable power supply is unavailable
Drives external power transistors, including placeholders for common through-hole and surface-mount footprints
No isolated secondary supply required
5-kVRMS reinforced isolation
15.8-V gate drive with 1.5-A peak source current and 3-A peak sink current
Up to 25-mW, 5-V supply for external auxiliary circuitry
Dual isolated high-speed comparators with integrated voltage reference +/-1.5%