SLVUCV7 April 2024
Local 3.3V for local devices (labeled as 3.3V) is provided by the onboard LM5019 buck converter. The LM5019 provides a basic power-on sequence and provides a well-controlled and consistent start-up. In addition to 54V, the TPS23881B1 requires 3.3V for the digital circuitry and this is routed up to TPS23881B1EVM-024 over the connector interface. The current consumption is 6mA typical and 12mA maximum.