SLVUCV7 April 2024
The DC input voltage is provided through J1 (screw jack). A DC power supply or wall adapter with sufficient current capacity can power the EVM.
This DC input is labeled VPWR in the schematics and is used for port VBUS as well as for the TPS23881B1 devices. The VPWR connections to the PoE ports are not fused. Each two-pair port is capable of furnishing at least 30 W and each four-pair port can furnish 90 W.
The minimum PSE port voltage is 44 VDC for type 1, 50V for type 2 and type 3, and 52V for type 4. During evaluation, choose the appropriate DC power supply for different environments.