SLVUCX4 October 2024
The LM644A2QEVM-S2100T evaluation board showcases the features and performance of the LM644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides a single 12A output with dual-phase interleaved configuration. The output voltages can be programmed to a fixed 3.3V, 5V or adjustable using external feedback resistors.