SLVUCX5 May 2024
The default voltages and current output capabilities of the LP876940C0RQKRQ1 are shown in Table 2-1 . These output voltages are enabled when a proper supply is given to the device. For all jumper options, refer to Section 2.2.3.
| Rail | Voltage | Current Capability |
|---|---|---|
| VCCA | 3.3V | - |
| BUCK1 | 0.75V | 5A |
| BUCK2 | 0.8V | 5A |
| BUCK3 | 1.2V | 5A |
| BUCK4 | 1.8V | 5A |