SLVUCX5 May 2024
Table 2-2 shows the available controller and target EVM, the silicon associated with the EVM, the initial non-volatile memory (NVM) configuration, and the hardware components associated with the configuration. Because of the configurable nature of both the part and the EVM, any EVM can be configured as a controller or target device.
| EVM Part Number | PMIC Device Part Number | NVM Phase Configuration | fSW | Populated phase components | |
|---|---|---|---|---|---|
| R1-R7 | J3-J8 | ||||
| LP87694Q1EVM | LP876940C0RQKRQ1 | 1+1+1+1-phase, 4-output: BUCK1, BUCK2, BUCK3, BUCK4 | 2.2MHz | R1, R3, R4 and R7 | - |