SLVUCZ2A May 2024 – July 2026
The DRV8000-Q1EVM GUIs has five main pages: Half Bridge Controls, High Side Driver Controls, EC and Heater Controls, Gate Driver Controls and Register Map. Each controls page gives the important register settings and hardware control to configure the respective peripheral. Each page does not offer all the controls for the peripheral; for full control, the Register Map page is recommended after setting basic configurations in the controls page. There is also a IPROPI & Diagnostics panel that can be expanded from any GUI screen.
Access the IPROPI & Diagnostics pane at any time by clicking the blue control on the right side of the screen. Figure 3-6 below shows the pane opened.
Figure 3-6 Driver Control Panel