SLVUCZ2A May 2024 – July 2026
The DRV800x-Q1 devices integrate multiple types of drivers intended for multiple functions: driving and diagnosing motor (inductive), resistive and capacitive loads. The device features two half-bridge gate drivers, 6 integrated half-bridges, 6 integrated highside drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge.
The documents in Table 1-2 provide information regarding Texas Instruments integrated circuits used in the assembly of the EVM. This user's guide is available from the TI web site under literature number SLVUCZ2. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions are available from the TI web site at www.ti.com, or call the Texas Instruments Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number
| Description | Data Sheet |
|---|---|
XDS110 MCU | |
| Main MSPM0 MCU | |
| Motor Driver | DRV800x-Q1 |