SLVUCZ5 July 2024 TPS55287-Q1
The Register Map screen shows a register-wise view of all parameters. Here, single registers can be read or written to the device (if applicable). Refer to the TPS55287-Q1 36V, 4A Buck-Boost Converter with I2C Interface data sheet for a detailed description of the TPS55287-Q1 registers.