In this user's guide, the test procedure is described for TPS25984B eFuse. Make sure the evaluation board has default jumper settings as shown in Table 5-1.
Table 5-1 Default Jumper Setting for TPS25984BEVM eFuse Evaluation BoardJ1 | J2 | J4 | J5 | J6 | J7 | J8 | J9 |
|---|
1-2 | 5-6 | 1-2 | 1-2 | 1-2 | 1-2 | 2-3 | 1-2 |
Follow these instructions before starting any test and repeat again before moving to the next test:
- Set the power supply output (VIN) to zero volts.
- Turn off the power supply.
- Adjust the jumper positions on EVM to the default configuration as shown in Table 5-1.
- Turn the power supply on and set the power supply output (VIN) to 12V, 200A, and keep the power supply output disabled.
- Enable the power supply output so that the EVM gets the input power supply.