SLVUD40
November 2024
1
TPS25984BEVM: Evaluation Module for TPS25984B eFuse
Trademarks
1
Introduction
1.1
EVM Features
1.2
EVM Applications
2
Description
3
Schematic
4
General Configurations
4.1
Physical Access
4.2
Test Equipment
4.2.1
Power Supplies
4.2.2
Meters
4.2.3
Oscilloscope
4.2.4
Loads
5
Test Setup and Procedures
5.1
Hot Plug
5.2
Start-Up With Enable
5.3
Difference Between Current Limit and DVDT Based Start-Up Mechanisms
5.4
Power Up Into Short
5.5
Overvoltage Lockout
5.6
Transient Overload Performance
5.7
Overcurrent Event
5.8
Output Hot Short
5.9
Quick Output Discharge (QOD)
5.10
Thermal Performance of TPS25984BEVM
6
EVAL Board Assembly Drawings and Layout Guidelines
6.1
PCB Drawings
7
Bill of Materials (BOM)
1.2
EVM Applications
This EVM can be used on the following applications:
Input hotswap and hotplug
Server
and
high performance computing
Network interface cards
Graphics and hardware accelerator cards
Datacenter switches
and
routers
Fan trays
Switches/routers