SLVUD59 September 2025
PRODUCTION DATA
| PARAMETER | MIN |
Typ |
MAX | UNIT | |
|---|---|---|---|---|---|
| VVDD | Primary side supply voltage | 4.5 | - | 20 | V |
| VEN | Enable Voltage | 0 | - | 20 | V |
| VHV+ | Secondary side nominal high voltage input | 0 | - | 800 | V |
| VHiPot | Secondary side High Potential withstand voltage (60s pulse) | 0 | - | 4300 | V |