SLVUD75
February 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Efficiency Test Equipment
2.1.3
Recommended Test Setup
3
Implementation Results
3.1
Test Data and Performance Curves
3.1.1
Efficiency
3.1.2
Operating Waveforms
3.1.2.1
Start-Up and Shutdown
3.1.2.2
Switching
3.1.2.3
Load Transient
3.1.3
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Device and Documentation Support
6.1
Device Support
6.1.1
Development Support
6.2
Documentation Support
6.2.1
Related Documentation
6.2.1.1
PCB Layout Resources
6.2.1.2
Thermal Design Resources
Features
Input voltage operating range: 24V to 70V
Programmable output voltage up to 20V with programmable cable drop compensation (CDC)
Programmable average current limit up to 5A
Programmable output voltage slew rate
Programmable soft-start time
Optional active output discharge
Optional spread spectrum
Programmable switching mode (FPWM or PFM)
Peak full-load efficiency of 98%
Peak current limit with hiccup mode protection
Programmable OVP threshold
Programmable UV/OV warning threshold
nINT indicator with pullup resistor to VDDA