SLVUD76A May 2025 – July 2025
Use the TI-PD-ANALYZER to monitor and log USB Type-C® Power Delivery (PD) data on the Configuration Channels (CC1 & CC2) through a USB-C® connection enabling users to analyze and debug PD communication between a Source and Sink. The TI-PD-ANALYZER is capable of decoding all PD messages per USB PD Specification Revision 3.2 Version 1.1. Display and save the PD communication data recorded by the tool using the accompanying GUI, TI-PD-ANALYZER-GUI.