SLVUD76A May   2025  – July 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Overview
  6. 3Installing the GUI
  7. 4GUI Overview
  8. 5Quick Start Guide
  9. 6Revision History

Hardware Overview

The diagram in Figure 2-1 shows the fundamental parts of the TI-PD-ANALYZER:

  1. USB Micro-B Receptacle - Connects the TI-PD-ANALYZER to a PC using a Micro-B to Type-A USB cable.
  2. LED Indicator - Blinking power-on indicator.
  3. USB Type-C Plug - Connect to a DUT's Type-C receptacle.. The TI-PD-ANALYZER is bidirectional, so connect to a Source if a Sink is connected to the TI-PD-ANALYZER's Type-C Receptacle, or vice versa.
  4. USB Type-C Receptacle - Connect to a DUT's Type-C plug. The TI-PD-ANALYZER is bidirectional, so connect to a Sink using a USB-C PD cable if a Source is connected to the TI-PD-ANALYZER's Type-C Plug, or vice versa.
TI-PD-ANALYZER TI-PD-ANALYZER Diagram Figure 2-1 TI-PD-ANALYZER Diagram