SLVUD88 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Input and Output Connector Descriptions
      2. 2.1.2 Modification
      3. 2.1.3 Input Capacitor
      4. 2.1.4 Output Capacitor
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks

Output Capacitor

The output capacitor value and ESR determine the output voltage ripple and load transient performance. The output capacitor is usually limited by the load transient requirements rather than the output voltage ripple. See the TPSM8F7x20 3V to 17V, 4A, 6A, Quad Step-Down Power Module data sheet for detailed guidelines.