SLVUD88
September 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Input and Output Connector Descriptions
2.1.2
Modification
2.1.3
Input Capacitor
2.1.4
Output Capacitor
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Input voltage range: 3V to 17V
Output voltage range: 0.6V to 11V
Versatile multiphase (stacking up to 4 × channels) and multioutput configuration
Supports adjustable frequency from 400kHz to 2.2MHz or external clock
Selectable internal or external compensation