SLVUD97A September 2026 – October 2026
The ADS9308V8I evaluation module (EVM) is a platform for evaluating the performance of the ADS9308V8I, 16-channel, 24-bit, 100ksps/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9308V8IEVM includes a standard FMC connector that can interface with standard FPGA development boards. Computer software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.