SLVUDC4 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification and Device Information
  8. 2Hardware
    1. 2.1 Board Overview
    2. 2.2 Required Equipment
    3. 2.3 Hardware Setup
  9. 3Software
    1. 3.1 Required Software
    2. 3.2 Software Setup
    3. 3.3 Using the GUI
  10. 4Hardware Design Files
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 References

Using the GUI

  1. Always make sure that HSDC Pro is open before opening the GUI. Open HSDC Pro and click on Cancel when prompted to connect to a board. The GUI handles all of the other HSDC Pro capture and configurations.
    ADC3669EVM-DC Opening HSDC Pro From
                            Start Figure 3-2 Opening HSDC Pro From Start
  2. Open the ADC3669 GUI and wait for the GUI to program the FPGA firmware. This can take up to 20 seconds.
    ADC3669EVM-DC Server Programming
                            FPGA Figure 3-3 Server Programming FPGA
  3. Once the GUI opens successfully, a few additional LEDs illuminate on the TSWDC155EVM.
    ADC3669EVM-DC TSWDC155EVM After GUI
                            is Opened Figure 3-4 TSWDC155EVM After GUI is Opened
  4. In the GUI, click the Program button to program the ADC into the default DDC bypass mode and perform FPGA IO calibration.
    ADC3669EVM-DC Programming the ADC
                            Using the ADC3669 GUI Figure 3-5 Programming the ADC Using the ADC3669 GUI
  5. When the ADC is programmed, the Capture button is enabled. Click the Capture button to capture data in HSDC Pro. Data capture can take several seconds.
    ADC3669EVM-DC Capturing ADC Data
                            Using the ADC3669 GUI Figure 3-6 Capturing ADC Data Using the ADC3669 GUI
  6. When the data is captured, the FFT capture is displayed in HSDC Pro, where users can view the performance of the device. For more functions and features of HSDC Pro, refer to the High Speed Data Converter Pro GUI user's guide.
    ADC3669EVM-DC Successful Capture in HSDC ProFigure 3-7 Successful Capture in HSDC Pro