SLVUDC8 December   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces Information
    5. 2.5 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1.     Trademarks

Device Information

The UCC23711 isolated gate driver supports reinforced isolation with a 1.5kVDC rated working voltage. UCC23711 supports up to a 30V maximum output range, which can supply ±5A peak drive strength and ROH= 2.5Ω and ROL=0.7Ω. UCC23711 has <100ns of typical tPLH, and <2mA of supply current required per channel. Designated as a protection gate driver, UCC23711 has a DESAT pin to monitor the conduction VCE/DS of an IGBT or SiC FET. If a short-circuit is detected, the output enagages a soft turn off that will turn the switch off preventing large power stage overshoots.