Simplified, intuitive evaluation module design to
allow quick start-up and testing
Compatible with Wolfspeed® Power Devices SpeedVal Kit™ Modular Evaluation Platform to
evaluate performance with different discrete SiC
FETs for evaluation
Compatible with FM3 and XM3 power module
platforms
UCC14141
integrated bias supplies can deliver up to 2W,
sufficient for these 1W maximum gate drivers
Three
green status LEDs verify power good, and two fault
LED to monitor the DESAT circuit of each
driver
Both MMCX
connectors and hook connectors are available for
output monitoring
Power
supply rail circuit is configurable to evaluate
several types of high-side power supplies:
isolated supply, bootstrap capacitor, Zener bias
for negative rail
Ability
to test and calibrate the DESAT timing circuit