SLVUDE3A August   2025  – January 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 General Safety Information
    5. 1.5 Hardware
      1. 1.5.1 IO and Jumper Descriptions
  8. 2Software
    1. 2.1 Communication Interface Setup
      1. 2.1.1 BQSTUDIO using EV2400
  9. 3BQ24810 EVM Evaluation
    1. 3.1 Equipment
    2. 3.2 Equipment Setup
    3. 3.3 BQ24810 EVM Test Procedure
      1. 3.3.1 AC Adapter Detection Threshold
      2. 3.3.2 Charger Parameter Settings
      3. 3.3.3 Charge Current and AC Current Regulation (DPM)
      4. 3.3.4 Hybrid Boost Mode
      5. 3.3.5 Battery-only Boost Mode
      6. 3.3.6 Power Path Selection
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 BQ24810EVM PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Specification

Table 1-1 Recommended Operating Conditions
Description MIN TYP MAX UNIT
VIN Supply voltage Input voltage from AC adapter input (1) 18 19–20 24 V
VBAT Battery voltage Voltage applied at VBAT terminal 0–17.6 19.2 V
IAC Supply current Maximum input current from AC adapter input 8 A
IS Output current Output current (SYS and CHG) 8 A
TJ Operating junction temperature range 0 125 °C
ACDET bias, R5 and R6, is set for this range. For lower adapter voltages, this divider has to be modified. With the proper bias, VIN MIN can be as low as 4.5VDC. See the data sheet (SLUSFR7) for more information.