SLVUDE3A August 2025 – January 2026
The BQ24810 evaluation module (EVM) is an evaluation system for the BQ24810 IC. The BQ24810 IC is a buck-only battery charge controller with hybrid power boost mode, battery-only boost, and processor hot monitoring capability. The input voltage range is between 4.5V and 24V, with a programmable output of 1–4 cells charge voltage and 128mA to 8.128A charge current.