SLVUDJ1 January 2026
The adjustable TPS7N59EVM-184 can accept an input voltage between 0.7V to 6.0V and provide an output voltage between 0.5V to 5.2V. The TPS7N59 is a 10A LDO (150mV dropout (typical) at 10A) with ultra-low output voltage noise (2.5μVRMS), high accuracy (1% (max) accuracy over line, load, and temperature), and high Power-supply rejection ratio (– 84dB at 1kHz, – 64dB at 10kHz, – 49dB at 100kHz, and – 30dB at 1MHz). The TPS7N59 also provides adjustable soft-start inrush control and an open-drain power-good (PG) signal. The small 24-pin WQFN package (4mm × 4mm) has excellent thermal resistance for high power operation. The RθJA for the TPS7N59EVM-184 is 14.3°C/W.