SLVUDL5A June 2026 – August 2026
| Designator | Net Label | Description |
|---|---|---|
| D1 | N/A | N/A |
| D2 | VBUS | Blue LED that shows when the BQ battery is connected to VBUS. |
| D3 | VSYS | Blue LED that shows when power is applied to VSYS. |
| D6 | FLT | Red LED indicating fault from protection device. |
| D9 | System Power | Blue LED indicating power is provided to Conn_2 (barrel jack replacement power). |
| D10 | Capability Mismatch | Red LED indicating capability mismatch of Conn_2 connection (make sure sufficient power source is connected). |
| D11 | MCU Power | Indicates power is being provided to PICO MCU. |
| D13 | System Power (Header) | LED showing that power has been provided by the J11 system power connector. |