SLVUDN0A November   2025  – February 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 MSPM0G3507
      2. 1.4.2 AM62L
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Connector, Pin Header, and Jumper Settings
    5. 2.5 Interfaces
      1. 2.5.1 RS-485
      2. 2.5.2 RS-232
      3. 2.5.3 CAN
    6. 2.6 Debug Information - XDS110 Debug Probe
      1. 2.6.1 Application (or Back Channel) UART
      2. 2.6.2 Using an External Debug Probe Instead of the Onboard XDS110
    7. 2.7 Assembly Instructions
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Features

  • J1772 and International Electrotechnical Commission (IEC) 61851 compliant Control Pilot
    • Full support for AC charging control signaling
  • Power Line Communication (PLC) – High-level communication according to ISO 15118
  • Relay control and safety features – Including integrated temperature monitoring
  • Multiple communication interfaces – Controller Area Network (CAN), RS-485, RS-232, and Ethernet for control of power conversion units, external metering devices, peripherals, and networking
  • Display human-machine interface (HMI) support
    • Display Serial Interface (DSI) connector on the TMDS62LEVM for HMI integration