SLVUDN0A November   2025  – February 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 MSPM0G3507
      2. 1.4.2 AM62L
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Connector, Pin Header, and Jumper Settings
    5. 2.5 Interfaces
      1. 2.5.1 RS-485
      2. 2.5.2 RS-232
      3. 2.5.3 CAN
    6. 2.6 Debug Information - XDS110 Debug Probe
      1. 2.6.1 Application (or Back Channel) UART
      2. 2.6.2 Using an External Debug Probe Instead of the Onboard XDS110
    7. 2.7 Assembly Instructions
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

AM62L

The low-cost and performance optimized AM62L family of application processors are built for Linux® application development. Based on scalable Arm® Cortex®-A53 cores, the devices offer multimedia DSI/DPI support, dual Gigabit Ethernet, advanced lower power management modes, and extensive security options for IP protection with the built-in security features.

The AM62Lx family includes an extensive set of peripherals that make these devices well-designed for industrial and EV-charging applications while offering intelligent features and optimized power architecture as well. In addition, the extensive set of peripherals included in AM62Lx enables system-level connectivity, such as: CANFD, USB, MMC/SD, OSPI and an ADC.