SLVUDN6
December 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.1.1
Pin Configuration
2.2
Power Requirements
2.3
Input and Output SMA connectors
2.4
Jumper Information
2.5
Test Point connector
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Single supply operating range 3.3V to 5.25V
Easy-to-use SMA connectors for all input and output signals
Easy-to-use banana connector for device power supply
Jumpers to configure device at different modes
Layout configured to minimize parasitic and noise