SLVUDN9 January 2026
Table 1-2 provides the summary of the TLV61047QEVM-165 performance specifications. All the specifications are given for an ambient temperature of 25°C.
| Parameter | Value | Unit |
|---|---|---|
| Input voltage | 2 – 9 | V |
| Output voltage | 12 | V |
| Typical peak current limit | 2.2 | A |
| Default switching frequency | 2.4 | MHz |
| Output current | 0 – 100 (When Vin > = 2V) 0 – 600 (When Vin > = 5V) | mA |