SLVUDN9 January 2026
The TLV61047-Q1 is a high voltage, non-synchronous boost converter with a 200mΩ low side power switch to provide a high efficiency and small size design. The TLV61047-Q1 has a wide input voltage range of 1.8V to 20V and the output voltage covers up to 28V with a typical peak current limit 2.2A. The TLV61047-Q1 has internal compensation, 2.5ms soft-start time, and thermal shutdown protection.