SLVUDQ2A March 2026 – April 2026
The TPS25730A evaluation module (EVM) shows the full feature set of the TPS25730A USB-PD controller. The simple resistor-strapped configuration setup allows for easy switching between VBUS voltages, operating currents, and fault and diagnostic behaviors. Two back-to-back NFETs turn on and off depending on the negotiated PDO of the USB-PD controller.