SLVUDQ2A March   2026  – April 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
    5. 2.5 LED Information
    6. 2.6 Configuring the TPS25730AEVM
      1. 2.6.1 Minimum Voltage Configuration
      2. 2.6.2 Maximum Voltage Configuration
      3. 2.6.3 Sink Current Configuration
      4. 2.6.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Device Information

The TPS25730AEVM evaluation module can configure the TPS25730A device without the need to program the device or use software. As the TPS25730A device is a USB-PD controller for use in sink-only applications, the following sink capabilities of the TPS25730AEVM evaluation module are configurable:

  • Minimum voltage
  • Maximum voltage
  • Operating current
  • Maximum current

The TPS25730AEVM evaluation module configures the listed capabilities using the ADCIN1, ADCIN2, ADCIN3, ADCIN4, and PD5VMAX input pins of the TPS25730A device. The TPS25730AEVM evaluation module utilizes four sets of switches. Each set of switches corresponds to one of the four ADCIN pins, and the PD5VMAX pin is configured by a jumper on the TPS25730AEVM EVM.