SLVUDQ2A March   2026  – April 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
    5. 2.5 LED Information
    6. 2.6 Configuring the TPS25730AEVM
      1. 2.6.1 Minimum Voltage Configuration
      2. 2.6.2 Maximum Voltage Configuration
      3. 2.6.3 Sink Current Configuration
      4. 2.6.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Minimum Voltage Configuration

The minimum voltage for the USB power delivery sink capabilities can be set according to Table 2-7. When the received USB PD source capabilities do not meet the minimum and maximum voltage range the capabilities mismatch bit is set on the USB PD request. When the minimum voltage is set greater than 5V the higher capability bit is set in the sink capabilities.

Table 2-7 Minimum Voltage Configuration for Sink Capabilities – ADCIN1 Decoded
ADCIN1 Decoded Value Minimum Voltage Configuration
0 5V
1 9V
2 12V
3 15V
4 20V
5 Reserved
6 Reserved
7 Reserved