SLVUDQ2A March 2026 – April 2026
Each switch set must have only one of the eight switches in the on position, for a total of four switches in the ON position, for a successful configuration. The ADCIN Configuration table shows which ADCIN pin configures which setting.
| ADCINx Pin | Corresponding Setting |
|---|---|
| ADCIN1 | Minimum voltage |
| ADCIN2 | Maximum voltage |
| ADCIN3 and ADCIN4 | Operating current and maximum current |
Each labeled switch number of the switch sets on the TPS25730AEVM evaluation module corresponds to an ADCIN decoded value, shown in the Relationship Between Switch Number and ADCIN Decoded Value table.
| ADCIN Switch Number | ADCIN Decoded Value |
|---|---|
| 1 | 0 |
| 2 | 1 |
| 3 | 2 |
| 4 | 3 |
| 5 | 4 |
| 6 | 5 |
| 7 | 6 |
| 8 | 7 |