SLVUDR0 May   2026 TLC69625-Q1

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Equipment
    2. 2.2 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Hardware Equipment

The following sections describe how to set up the TLC69625Q1EVM properly. Items from the following list are required to begin evaluating the TLC69625Q1EVM:

Hardware:

  • Computer
  • TLC69625Q1EVM
  • External power supplies
  • USB Type-A plug to USB Type-C® plug cable
  • LAUNCHXL-F280039C

Software:

  • Code Composer Studio™ integrated development environment (IDE)

Figure 2-1 shows the default hardware setups on TLC69628Q1EVM board. The jumper J1 is for LED short test which remains unconnected by default and J3 is for LED open test which remains connected by default. The jumper J2 is for current sink health check which is channel short to GND test and OUT11 is connected to D11K by default. The jumper J4 is for adjacent-pin short test which remains unconnected by default. Figure 2-2 shows the image of the LAUNCHXL-F280039C.

TLC69625Q1EVM TLC69625Q1EVM
                                        Board Figure 2-1 TLC69625Q1EVM Board
TLC69625Q1EVM LAUNCHXL-F280039CFigure 2-2 LAUNCHXL-F280039C