To achieve high brightness, the board is evaluated
by external power supply in the default jumper setting. Setup connection is
demonstrated in Figure 2-3. The setup procedure is as follows:
- Connect TLC69625Q1EVM 40-pin boosterpack
connectors site 0 with LAUNCHXL-F280039C 40-pin boosterpack connector site 1.
- Connect the computer with LAUNCHXL-F280039C using
USB Type-A plug to USB Type-C plug cable.
- Connect VLED/GND on the TLC69625Q1EVM to 4.0V/GND
Power Supply, and set current limit to 5A.
- Connect VCC/GND on the TLC69625Q1EVM to 3.3V/GND
Power Supply, and set current limit to 0.1A.
- Power on 4.0V/GND and 3.3V/GND power supply.