SLVUDT0 February 2026
The TPS564252BEVM is provided with input, output connectors, and test points as shown in Table 4-1. TPS56425xBEVM Board (Top Side) shows connectors and jumpers placement on TPS564252BEVM board.
A power supply capable of supplying 4A must be connected to J1 through a pair of 20AWG wires. The load must be connected to J2 through a pair of 20AWG wires. The maximum load current capability is 4A. Wire lengths must be minimized to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP6 providing a convenient ground reference. TP3 is used to monitor the output voltage with TP10 as the ground reference.
Figure 4-1 TPS564252BEVM
Connectors and Jumpers Placement| REFERENCE DESIGNATOR | FUNCTION |
|---|---|
| J1 | VIN (see Table 1-1 for VIN range) |
| J2 | VOUT, 1.05V at 4A maximum |
| JP1 | EN control. Shunt EN to GND to disable |
| TP1 | VIN positive power point |
| TP2 | VIN positive monitor point |
| TP3 | VOUT positive monitor point |
| TP4 | VOUT positive power point |
| TP5, TP7 | GND power point |
| TP6, TP10, TP12, TP13, TP16 | GND monitor point |
| TP8 | Switch node test point |
| TP9 | EN test point |
| TP11 | Test point for loop response measurements |