SLVUDT0 February 2026 TPS564252B , TPS564255B , TPS564257B
Synchronous buck converter TPS56425xB is used in the EVM to achieve the high-efficiency power delivery and voltage conversion. The TPS564252B operates in Eco-mode, which maintains high efficiency during light loading. The TPS564257B operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS564255B operates in OOA mode, which prevents audio noise generation.
| PART NUMBER | MODE | PACKAGE |
|---|---|---|
| TPS564252B | ECO | DRL (SOT-563, 6) |
| TPS564255B | OOA | |
| TPS564257B | FCCM |