The DRV81315-Q1 and DRV81325-Q1 family of devices
consist of low-side switches with the following features:
- DRV81315-Q1: This device provides a single
protected low-side switch with a low RDS(on) of 100mΩ. The device can be
controlled by means of a GPIO interface. The switch is protected against overcurrent,
overtemperature and output overvoltage protection which can also be used for inductive
load demagnetization. A faults report is available as an open drain STATUS output. The
DRV81315-Q1 also supports an open-load/short to GND detection diagnostic in the off state
and is reported on the STATUS pin.
- DRV81325-Q1: This device provides two low-side
switches with a low RDS(on) of 120mΩ. The device can be controlled by
means of a parallel interface. Each channel is protected against overcurrent,
overtemperature and output overvoltage protection for inductive load
demagnetization. A faults report is available per each channel as an open drain
STATUS output.
This document is provided with the DRV81315-Q1 and
DRV81325-Q1 evaluation modules (EVM) as a supplement to
the DRV81315-Q1 and DRV81325-Q1 datasheets. This EVM user's guide covers EVM
hardware setup instructions, GUI installation, and usage instructions.