SLVUDT6A May   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Headers and Test Points Information
    2. 2.2 LED and Connector Information
    3. 2.3 Hardware Setup
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Revision History

LED and Connector Information

DRV81315-Q1EVM DRV81325-Q1EVM DRV81315-Q1 EVM LED and ConnectorFigure 2-7 DRV81315-Q1 EVM LED and Connector
DRV81315-Q1EVM DRV81325-Q1EVM DRV81325-Q1 EVM LED and ConnectorFigure 2-8 DRV81325-Q1 EVM LED and Connector
Table 2-3 LED and Connectors Description

Component Label

Description

A

LED indicators:

  • 3V3 STATUS: OFF when 3.3V is not active. ON when 3.3V is active.
  • MCU_STATUS: LED toggles at a rate of around 1s when MCU is active. Unplug and reconnect the EVM to the computer if this stops flashing.
  • STATUSx_Ux: OFF device operates normally. ON overtemperature, overcurrent protection triggered.

B

DRV813xx-Q1 driver output connectors.

C

Input power supply connector. Power cables can be connected directly to the screw terminals or clipped to the test points on either side of the connector.