SLVUDT6A May   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Headers and Test Points Information
    2. 2.2 LED and Connector Information
    3. 2.3 Hardware Setup
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Revision History

Bill of Materials (BOM)

Table 3-1 provides the parts list for DRV81315-Q1EVM. Other EVMs have similar BOMs that can be accessed in the aforementioned Hardware Design Files.

Table 3-1 Bill of Materials (DRV81315-Q1EVM)
Designator Quantity Value Description PackageReference PartNumber Manufacturer
!PCB1 1 Printed Circuit Board MD127-001 Any
C1 1 470nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R Class II, 470nF, 25VDC 0603 885012206075R Wurth Elektronik
C2 1 10nF 10000 pF ±10% 25V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 885012206065 Wurth Electronics
C3 1 10μF CAP, CERM, 10 µF, 25 V,± 10%, X5R, 0603 0603 GRM188R61E106KA73D MuRata
C4 1 0.1μF CAP, CERM, 0.1 μF, 50 V, ± 10%, X7R, 0603 0603 885012206095 Wurth Elektronik
C5, C6, C15, C20 4 1µF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 1206, X7R, 1µF, 50VDC 1206 885012208093 Wurth Elektronik
C7, C21 2 10nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, X7R, 10nF, 50VDC 0402 885012205067 Wurth Elektronik
C8, C22 2 1nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, X7R, 1nF, 50VDC 0402 885012205061 Wurth Elektronik
C9, C17, C23 3 100nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 100nF, 50VDC 0603 885012206095 Wurth Elektronik
C10, C18, C19 3 2.2µF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 1812, X7R, 2.2µF, 50VDC 18012 885012210032 Wurth Elektronik
C11 1 22nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 22nF, 50VDC 0603 885012206091 Wurth Elektronik
C12 1 82µF WCAP-ATUL Aluminum Electrolytic Capacitor, Radial, THT, D10 × H20mm, 82µF, 100V 10mm diam x 20mm height 860040875004 Wurth Elektronik
C13, C14 2 10μF CAP, CERM, 10µF, 16 V, ± 20%, X5R, 0805 0805 885012107014 Wurth Elektronik
C16 1 47pF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, NP0, 47pF, 16VDC 0402 885012005029 Wurth Elektronik
D1, D2 2 Green LED, Green, SMD LED_0603 150060VS75000 Wurth Elektronik
D3, D4 2 Red LED, Red, SMD LED_0603 150060RS75000 Wurth Elektronik
D5 1 LED, Red, SMD LED_0603 150060RS75000 Wurth Elektronik
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1 1 Header(Shrouded), 1.27mm, 5x2, Gold, SMT Header(Shrouded), 1.27mm, 5x2, SMT FTSH-105-01-L-DV-K Samtec®
J2 1 THT Vertical Pin Header WR-PHD, Pitch 2.54 mm, Dual Row, 12 pins HDR12 61301221121 Wurth Electronics
J4, J8, J9, J10 4 2 Position Wire to Board Terminal Block Horizontal with Board 0.200" (5.08mm) Through Hole HHR2 6.91237E+11 Wurth Electronics
J5, J6, J7 3 Header, 2.54 mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH 61300211121 Wurth Elektronik
L1 1 1uH Inductor, Shielded Drum Core, Powdered Iron, 1 uH, 15 A, 0.0027 ohm, SMD Inductor, 12.6x3.3x12.6mm 74437377010 Wurth Elektronik
Q1 1 80V MOSFET, N-CH, 80 V, 100 A, DNK0008A (VSON-CLIP-8) DNK0008A CSD19502Q5B Texas Instruments
R1 1 50k Trimming Potentiometer, 50K, 0.5W, TH 9.53x8.89mm 3352T-1-503LF Bourns
R2, R3 2 47k RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040247K0JNED Vishay®-Dale
R4 1 1.0k RES, 1.0 k, 5%, 0.1 W, 0603 0603 RC0603JR-071KL Yageo
R5 1 8k 8 kOhms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Thin Film 0603 RT0603BRE078KL Yageo®
R9, R10, R11, R17, R19 5 10k RES, 10 k, 5%, 0.1 W, 0603 0603 RC0603JR-0710KL Yageo
R12, R20, R21, R22 4 1.00k RES, 1.00 k, 1%, 0.1 W, 0603 0603 RC0603FR-071KL Yageo
R13, R14, R15, R16 4 330 RES, 330, 5%, 0.1 W, 0603 0603 RC0603JR-07330RL Yageo
R18 1 23.2k RES, 23.2 k, 1%, 0.1 W, 0603 0603 RC0603FR-0723K2L Yageo
R23, R24, R25 3 4.99k RES, 4.99 k, 1%, 0.1 W, 0603 0603 RC0603FR-074K99L Yageo
R26, R27 2 200 RES, 200, 1%, 0.1 W, 0603 0603 RC0603FR-07200RL Yageo
R36, R37, R38 3 10m 10 mOhms ±0.5% 2W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Film 2512 PCS2512DR0100ET Ohmite
S1 1 Tactile Switch SPST-NO Top Actuated Surface Mount SMT_SW_6MM2_6MM2 430481025816 Wurth Electronics
SH1, SH2 2 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH Shorting Plug, 10.16mm spacing, TH D3082-05 Harwin®
SH1-J2, SH2-J2, SH3-J2, SH4-J2, SH5-J2, SH6-J2, SH-J5, SH-J6, SH-J7 9 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
TP1, TP11, TP12, TP13 4 Test Point, Miniature, White, TH White Miniature Testpoint 5002 Keystone Electronics®
TP2 1 Test Point, Multipurpose, Orange, TH Orange Multipurpose Testpoint 5013 Keystone
TP3, TP4, TP5, TP6, TP14, TP16, TP18 7 Test Point, Multipurpose, White, TH White Multipurpose Testpoint 5012 Keystone Electronics
TP7, TP9 2 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone Electronics
TP8, TP10, TP15, TP17, TP19 5 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone Electronics
U2 1 Mixed-Signal Microcontrollers with CAN-FD Interface, VQFN32 VQFN32 MSPM0G3507SRHB Texas Instruments
U3 1 LM74700QDRQ1 SOIC8 LM74700QDRQ1 Texas Instruments
U4 1 3-V to 65-V Input, 1-V to 13-V Output, 600-mA Synchronous Buck Converter Power Module in a HotRod QFN Package QFN-FCMOD11 TPSM365R3FRDNR Texas Instruments
U5, U6, U7 3 Bidirectional, Precision Low- and High-Side Voltage Output, Current-Sense Amplifier, DRL0006A (SOT-5X3-6) DRL0006A INA185A2IDRLR Texas Instruments
U8 1 Protected Low-Side Switch, HSOIC8 HSOIC8 DRV81315ADDA Texas Instruments
U9 1 Protected Low-Side Switch, HSOIC8 HSOIC8 DRV81315DDA Texas Instruments
U10 1 Protected Low-Side Switch, SOT563 SOT6 DRV81315ADRL Texas Instruments
C24, C25, C26 0 0.1μF CAP, CERM, 0.1 μF, 6.3 V, ± 20%, X5R, 0402 0402 885012105001 Wurth Elektronik
C27, C28, C29 0 0.1μF CAP, CERM, 0.1 μF, 16 V, ± 10%, X7R, 0603 0603 885012206046 Wurth Elektronik
C30, C31, C32 0 22nF 0.022 µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 885012206091 Wurth Electronics
D6 0 58.1V Clamp 10.3A Ipp Tvs Diode Surface Mount SMB SMB SMBJ36CA-13-F Diodes Inc
D7, D8, D9 0 33V Diode, TVS, Bi, 33 V, SMB SMB SMBJ33CA-13-F Diodes Inc.
D10, D11, D12 0 40V Diode, Schottky, 40 V, 2 A, AEC-Q101, SMB SMB SS24T3G ON Semiconductor
J3 0 Header, 2.54 mm, 4x1, Gold, TH Header, 2.54mm, 4x1, TH 61300411121 Wurth Elektronik
R6, R7, R8 0 10k RES, 10 k, 5%, 0.1 W, 0603 0603 RC0603JR-0710KL Yageo
R28, R29, R31, R32, R33, R34 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 ERJ-3GEY0R00V Panasonic®
R30, R35 0 100k RES, 100 k, 1%, 0.1 W, 0603 0603 RC0603FR-07100KL Yageo
U1 0 ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85C°, 6-pin SON (DRY), Green (RoHS & no Sb/Br) DRY0006A TPD4E004DRYR Texas Instruments