SLVUDT7 April 2026
| VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | POUT (%) | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|
90 | 3.00 | 9.02 | 0.305 | 2.80 | 10 | 93.33% | 93.52% |
90 | 7.32 | 9.02 | 0.754 | 6.85 | 25 | 93.62% | |
90 | 14.52 | 9.02 | 1.504 | 13.62 | 50 | 93.79% | |
90 | 21.80 | 9.02 | 2.253 | 20.38 | 75 | 93.50% | |
90 | 29.13 | 9.03 | 3.002 | 27.14 | 100 | 93.18% | |
115 | 3.03 | 9.02 | 0.306 | 2.81 | 10 | 92.72% | 93.85% |
115 | 7.35 | 9.02 | 0.755 | 6.86 | 25 | 93.33% | |
115 | 14.48 | 9.02 | 1.504 | 13.61 | 50 | 94.02% | |
115 | 21.66 | 9.02 | 2.254 | 20.38 | 75 | 94.08% | |
115 | 28.90 | 9.02 | 3.004 | 27.15 | 100 | 93.96% | |
230 | 3.16 | 9.02 | 0.304 | 2.79 | 10 | 88.48% | 93.07% |
230 | 7.42 | 9.02 | 0.754 | 6.85 | 25 | 92.41% | |
230 | 14.63 | 9.02 | 1.503 | 13.61 | 50 | 93.03% | |
230 | 21.83 | 9.02 | 2.252 | 20.37 | 75 | 93.31% | |
230 | 29.02 | 9.03 | 3.002 | 27.15 | 100 | 93.54% | |
264 | 3.22 | 9.02 | 0.304 | 2.79 | 10 | 86.84% | 92.36% |
264 | 7.50 | 9.03 | 0.754 | 6.86 | 25 | 91.43% | |
264 | 14.76 | 9.03 | 1.503 | 13.62 | 50 | 92.28% | |
264 | 21.97 | 9.03 | 2.252 | 20.37 | 75 | 92.74% | |
264 | 29.19 | 9.02 | 3.003 | 27.15 | 100 | 93.01% | |
CoC Tier 2, 4pt average | 87.30% | ||||||
CoC Tier 2, 10%-load | 77.30% | ||||||