SLVUDT7 April   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Additional Image
      1. 2.1.1 Using the EVM on a Load with USB-C PD Communication
      2. 2.1.2 Using the EVM on a Load Without USB-C PD Communication
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram of UCG28846DREVM-151
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average at 24Vout
      2. 3.3.2  Efficiency Result of 4-Point Average on 20VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 15VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 12Vout
      5. 3.3.5  Efficiency Result of 4-Point Average at 9VOUT
      6. 3.3.6  Efficiency Result of 4-Point Average at 5VOUT
      7. 3.3.7  Efficiency Typical Results
      8. 3.3.8  Output Characteristics
      9. 3.3.9  Key Switching Waveforms
      10. 3.3.10 Switching Frequency versus Load
      11. 3.3.11 Output Ripple Voltage
      12. 3.3.12 Load Transient Response
      13. 3.3.13 Line Transient Response
      14. 3.3.14 Short Term Overload Operation
      15. 3.3.15 CCM operation
      16. 3.3.16 Startup Performance
      17. 3.3.17 Thermal Images at Full Load (20V/3.25A and 24V/2.71A)
      18. 3.3.18 CISPR32 Class B Conducted EMI Test Result
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
    4. 4.4 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Test Setup Diagram of UCG28846DREVM-151

UCG28846DREVM-151 Test Setup Diagram of UCG28846DREVM-151 Using a USB-C PD LoadFigure 3-1 Test Setup Diagram of UCG28846DREVM-151 Using a USB-C PD Load
UCG28846DREVM-151 Test Setup Diagram of UCG28846DREVM-151 Using a Non-USB-C PD LoadFigure 3-2 Test Setup Diagram of UCG28846DREVM-151 Using a Non-USB-C PD Load

The efficiency results for 25%-100% load are taken with the above configurations. For standby and 10% load the voltage measurement is done at the source/load to record efficiency numbers.

UCG28846DREVM-151 USB-C Emulator
The following USB emulator "USB-C-DUO EVM" is used for this evaluation. Any other PD3.0 compliant USB-C PD emulator can also be used for the evaluation of this EVM. Note that the USB-C PD emulators consumes few mA of current which needs to be considered for efficiency calculation.
Figure 3-3 USB-C Emulator