SLVUDV6A August   2026  – September 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1.     8
    2. 1.1 Introduction
    3. 1.2 Kit Contents
    4. 1.3 Specification
    5. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Jumper Information
    3. 2.3 Interfaces
    4. 2.4 Test Points
  9. 3Test Setup and Procedures
    1. 3.1 ISNS Accuracy
  10. 4Software
    1. 4.1 Software Usage
      1. 4.1.1 Command Center View
      2. 4.1.2 I2T Tuner
      3. 4.1.3 Device Settings
      4. 4.1.4 Channel Settings
      5. 4.1.5 Faults
      6. 4.1.6 Console View
      7. 4.1.7 Importing/Exporting
      8. 4.1.8 Firmware Updates
      9. 4.1.9 Persist Settings
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Revision History

Interfaces

The TPS12S24FQ1EVM has several different power, programming, and diagnostic interfaces available.

The power interfaces are summarized below.

Table 2-2 Power Interfaces
IDENTIFIERNAMEDESCRIPTION

J11

VINPrimary battery supply voltage.

J12, J15

VOUT1 and VOUT2Channel outputs that go to the desired loading conditions.

J14, J13, J9

GNDGround connections.

The EVM also has the following digital interfaces.

Table 2-3 Digital Interfaces
IDENTIFIERDESCRIPTION
J1USB connection to host that is used to communicate with the Smart Fuse Configurator software. Note that the 3.3V power supply for the MCU derives from USB with a 3.3V LDO.
J2Used if an external SPI primary device wants to be used. In this scenario, connect the SPI primary device to the signals on this header and keep the USB port unplugged.
J3JTAG used for programming the TM4C microcontroller. A source code package is provided, or the user can write MCU code from scratch.