SLVUDV6A August 2026 – September 2026
The Smart Fuse Configurator software is a companion software used to accompany the TPS12S24FQ1EVM. This software can be downloaded from the product page of the TPS12S24FQ1EVM and comes in the format of a packaged zip file. Simply unzip the downloaded package and open the software on a Windows host machine. As the EVM uses USB-HID, there are no drivers that are required to be installed and Windows automatically detects/installs the EVM without the need to download proprietary software packages. The sections below describe the functionality of the Smart Fuse Configurator in detail.