SLVUDW8 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  6. 2 Hardware Setup
    1. 2.1 Hardware Requirements
    2. 2.2 Connecting the BQ27Z846 Circuit Module to a Battery Pack
    3. 2.3 EVM Jumpers and Terminal Block Description
  7. 3 Software Setup
    1. 3.1 System Requirements
    2. 3.2 Software Installation
    3. 3.3 Updating Firmware
    4. 3.4 Troubleshooting Unexpected Dialog Boxes
    5. 3.5 Using bqStudio
      1. 3.5.1 Starting the Program
      2. 3.5.2 Setting Programmable BQ27Z846 Options
  8. 4 Calibrating Gauge Measurements
    1. 4.1 Voltage Calibration
    2. 4.2 Current Calibration
  9. 5 Chemical ID
    1. 5.1 Chemical ID Selection Process
    2. 5.2 Hardware Requirements and Setup
    3. 5.3 Logging Data in bqStudio
    4. 5.4 GPCCHEM Tool
    5. 5.5 Programming a Chemical ID
    6. 5.6 Further Resources for Chemical ID Process
  10. 6 Learning Cycle and Golden Image
    1. 6.1 Learning Cycle Process Description
    2. 6.2 Data Memory Configuration
    3. 6.3 Learning Cycle Steps
    4. 6.4 Low Temperature Optimization
    5. 6.5 Creating the Golden Image File
    6. 6.6 Programming the Golden Image File
  11. 7 Gauge Communication
    1. 7.1 Advanced Communication in bqStudio
    2. 7.2 Standard Data Commands
    3. 7.3 Manufacturer Access Commands
    4. 7.4 Further Resources on Gauge Communication
  12. 8 BQ27Z846-Based Circuit Module
    1. 8.1 Circuit Module Connections
    2. 8.2 Pin Descriptions
  13. 9 Hardware Design Files
    1. 9.1 Board Layout
    2. 9.2 Schematic
    3. 9.3 Bill of Materials
  14. 10Additional Information
    1.     Trademarks
  15. 11Revision History

Starting the Program

Run bqStudio from the desktop. The window consists of a tools panel at the top, and other child windows that can be hidden, docked in various positions or allowed to float as separate windows. When bqStudio first starts up, the main window displays the Gauge Dashboard window, the Registers window, and Data Memory window. Registers, Data Memory, Commands, and other windows can be added to the main window by clicking on the corresponding icon in the tools panel at the top of the main window.

The data appears initially in the Gauge Dashboard, Registers and Data Memory sections. Click the Refresh (single time scan) or the Scan (continuous scan) buttons to update the data in the Registers and Data Memory windows. Continuous scan is enabled when the Scan checkbox is highlighted green and disabled when the Scan checkbox is not highlighted. Set the continuous scanning interval with the stopwatch icon next to the Scan button. When the stopwatch icon is clicked, a drop-down menu appears, and the desired scanning interval can be selected. The scan interval value appears next to the stopwatch icon.

Another way to collect a log file is through the Registers page. To start a log file the "Start Log" button can be pressed, then the desired file name and file location can be chosen. The log file will periodically log everything present in the Registers page.

BQ27Z846 Register Screen Figure 3-1 Register Screen

Figure 3-1 shows the main bqStudio window. Additional Flag and Control Status data can be viewed at the bottom of the registers window.